text.skipToContent text.skipToNavigation

Catalog No. : ETH-BSC-S6

Description:  BARRIER STRIP CLAMP SS (STD.PK.25)

UPC: 622538091437

316 Stainless Steel Barrier Strip Clamp, Length 1.562 Inches (38mm), Width 0.937 Inches (24mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

316 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

1.562 in , 38 mm

Width

0.937 in , 24 mm

Documents/Support Tools

Sales Drawing

Click here