Catalog No. : ETH-ADJSP-SS
Description: ADJ.SPLICE/ANGLED SS(STD. PK. 20)
UPC: 786210778594
304 Stainless Steel Adjustable Splice, Adjustable Length 1.653-2.125 Inches (42-54mm), Width 0.905 Inches (23mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
304 Stainless Steel |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
Adjustable 1.65 to 2.12 in , 42 to 54 mm |
Width |
0.905 in , 23 mm |
Documents/Support Tools
Sales Drawing |