text.skipToContent text.skipToNavigation

Catalog No. : ETH-ADJSP-S6

Description:  ADJ.SPLICE/ANGLED SS (STD. PK. 25)

UPC: 622538091338

316 Stainless Steel Adjustable Splice, Adjustable Length 1.653-2.125 Inches (42-54mm), Width 0.905 Inches (23mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

316 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

Adjustable 1.65 to 2.12 in , 42 to 54 mm

Width

0.905 in , 23 mm

Documents/Support Tools

Sales Drawing

Click here