text.skipToContent text.skipToNavigation

Catalog No. : ETH-ADJSP-1021

Description:  ADJ.SPLICE/ANGLED BROWN RAL1021

UPC: 626490001817

Adjustable Splice, Adjustable Length 1.653-2.125 Inches (42-54mm), Width 0.905 Inches (23mm), Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

1021 Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

Adjustable 1.65 to 2.12 in , 42 to 54 mm

Width

0.905 in , 23 mm

Documents/Support Tools

Sales Drawing

Click here