text.skipToContent text.skipToNavigation

Catalog No. : ETG24-LL214

Description:  EXPRESS TRAY LAY IN LUG 2AWG-14AWG

UPC: 626490001268

Made or assembled in Canada.

ETG Lay-In Ground Lug, 2 Inches (50.8mm) through 4 Inches (101.6) Deep, 2-14 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wireway fitting and accessories

Application

Lay in lug design easily installs onto any ExpressTray 2 inch through 4 inch deep without any assembly required

Classifications

Brand Name

Express Tray / Quick Turn

Standard

UL E3060, CSA 4484
UL E3060, CSA 4484

Dimensions

Length

2 to 4 in , 50.8 to 101.6mm

Height

2 to 4 in , 50.8 to 101.6 mm

Documents/Support Tools

Sales Drawing

Click here