text.skipToContent text.skipToNavigation

Catalog No. : ETC2504SS10

Description:  2-1/2X4 C-PROFILE SS(304)

UPC: 786210770680

304 Stainless Steel Wire Basket Tray, C-Profile, Width 4 Inches (101.6mm), Length 10 Feet (3m), 2-1/2 Inches Deep (63.5mm), Temperature Range -49 Degrees F (-45 C) to 302 Degrees F (150 C),
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

304 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Standard

CSA 14201

Dimensions

Length

10 ft , 3 m

Width

4 in , 101.6 mm

ETIM EC000853 Mesh cable tray

Profile shape

C-shape

Height

63.5 mm

Height

2.5 inch

Width

101.6 mm

Width

4 inch

Wire diameter

4.5 mm

Wire diameter

0.18 inch

Length

3000 mm

Length

11.81 inch

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here