Catalog No. : ETC2502SS10
Description: 2-1/2X2 C-PROFILE SS(304)
UPC: 786210770659
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
304 Stainless Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
|
Standard |
CSA 14201 |
Dimensions
|
Length |
10 ft , 3 m |
|
Width |
2 in , 50.8 mm |
|
Profile shape |
C-shape |
|
Height |
63.5 mm |
|
Height |
2.5 inch |
|
Width |
50.8 mm |
|
Width |
2 inch |
|
Wire diameter |
4.5 mm |
|
Wire diameter |
0.18 inch |
|
Length |
3000 mm |
|
Length |
11.81 inch |
|
Material |
Stainless steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |