Catalog No. : ETB-UFUS-PG
Description: UNDER FLOOR U-BOLT SUPPORT
UPC: 626490992672
Made or assembled in Canada.
Pre-Galvanized Steel Under-Floor U-Bolt Support, Length 7.0 Inches (177.8mm), Width 2.125 Inches (54mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
7 in , 177.8 mm |
Width |
2 in , 50.8 mm |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
Material |
Steel |
Material quality |
Other |
Documents/Support Tools
Sales Drawing |