Catalog No. : ETB-UFSC-PG
Description: UNDER FLOOR SUPPORT CLAMP
UPC: 626490992665
Made or assembled in Canada.
Pre-Galvanized Steel Under-Floor Support Clamp, Length 5.54 Inches (140.7mm), Width 1.375 Inches (34.9mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
5.54 in , 140.7 mm |
Width |
10.375 in , 9.52 mm |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
Material |
Steel |
Material quality |
Other |
Documents/Support Tools
Sales Drawing |