text.skipToContent text.skipToNavigation

Catalog No. : ETB-TL-12-PGBKC

Description:  TABLOK 12IN BLACK

UPC: 622538130976

Pre-Galvanized Steel TabLok Profile, Length 12 Inches (304.8mm), 2 Tabs Per Length, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • etbtl12pg_ex_ph

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

12 in , 304.8 mm

Width

2 to 24 in , 50.8 to 609.6 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Colour

Black

Documents/Support Tools

Sales Drawing

Click here