text.skipToContent text.skipToNavigation

Catalog No. : ETB-SMTL-S6

Description:  SMALL MOUNTING BASE SS

UPC: 626490995406

316 Stainless Steel Small Mounting Base, for Use with Tray Widths from 4 Inches (101.6mm) to 24 Inches (609.6mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

316 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

4 to 24 in , 101.6 to 609.6 mm

ETIM EC001005 Mounting material for cable support system

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here