text.skipToContent text.skipToNavigation

Catalog No. : ETB-LS26-PG

Description:  EXPRESSTRAY BRKT PRE-GALV

UPC: 626490001879

Pre-Galvanized Steel 'L' Style Bracket with TabLok System, Length 26 Inches (660.4mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

26 in , 660.4 mm

ETIM EC000482 Mounting element for support/profile rail

Suitable for

L-profile

Model

Mounting bracket

With screw accessories

N

Material

Stainless steel

Material quality

Other