Catalog No. : ETB-LS08-PG
Description: EXPRESSTRAY BRKT-PG PRE-GALV
UPC: 786210775883
Pre-Galvanized Steel 'L' Style Bracket with TabLok System, Length 8 Inches (203.2mm), Maximum Load 175 Pounds (80 kg)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
8 in , 203.2 mm |
|
Width |
up to 12 in , 304.8 mm |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
L-profile |
|
Model |
Mounting angle bracket |
|
With screw accessories |
N |
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |