text.skipToContent text.skipToNavigation

Catalog No. : ETB-LS06-PG

Description:  EXPRESSTRAY BRKT-PG PRE-GALV

UPC: 786210775876

Pre-Galvanized Steel 'L' Style Bracket with TabLok System, Length 6 Inches (152.4mm), Maximum Load 264 Pounds (120 kg)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

6 in , 152.4 mm

Width

up to 12 in , 304.8 mm

ETIM EC000482 Mounting element for support/profile rail

Suitable for

L-profile

Model

Mounting angle bracket

With screw accessories

N

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here