Catalog No. : ETB-LMTL-HD
Description: LARGE MOUNTING BASE HDG
UPC: 626490995413
Hot-Dipped Galvanized Steel Large Mounting Base, for Use with Tray Widths from 4 Inches (101.6mm) to 24 Inches (609.6mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Width |
4 to 24 in , 101.6 to 609.6 mm |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |