text.skipToContent text.skipToNavigation

Catalog No. : ETB-L14-PG

Description:  L BRACKET 14IN LONG

UPC: 786210775678

Pre-Galvanized Steel Standard 'L' Bracket, Length 14 Inches (355.6mm), 5 Key Holes, Maximum Load 100 Pounds (45kg)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

14 in , 355.6 mm

ETIM EC000482 Mounting element for support/profile rail

Suitable for

L-profile

Model

Mounting angle bracket

With screw accessories

N

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here