text.skipToContent text.skipToNavigation

Catalog No. : ETB-L10-PG

Description:  L BRACKET 10IN LONG

UPC: 786210775661

Pre-Galvanized Steel Standard 'L' Bracket, Length 10 Inches (254mm), 3 Key Holes, Maximum Load 175 Pounds (80kg)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

Provides an attachment surface for ExpressTray on ceilings, walls and floors and is available in three sizes for use with the full range of U- and C-profiles

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 in , 254 mm

ETIM EC000482 Mounting element for support/profile rail

Suitable for

L-profile

Model

Mounting angle bracket

With screw accessories

N

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here