text.skipToContent text.skipToNavigation

Catalog No. : ETB-JTL-14-PG

Description:  J STYLE BRACKET 14IN

UPC: 622538101839

Pre-Galvanized Steel J Style Bracket, Length 14 Inches (355.6mm), 2 tabs, Maximum Load 100 Pounds (45kg)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

14 in , 355.6 mm

Width

up to 12 in , 304.8 mm

Height

4 in , 101.6 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here