text.skipToContent text.skipToNavigation

Catalog No. : ETB-J06-PG

Description:  J BRACKET 6IN LONG

UPC: 786210775609

Pre-Galvanized Steel Standard J Bracket, Length 6 Inches (152.4mm), 2 Key Holes, Maximum Load 280 Pounds (120kg)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

6 in , 152.4 mm

Width

up to 12 in , 304.8 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here