text.skipToContent text.skipToNavigation

Catalog No. : ETB-CHATL-20-PG

Description:  CENTER HUNG ASSEMBLY 20IN

UPC: 626490992733

Pre-Galvanized Steel Center-Hung Assembly, Length 20 Inches (508mm), 2 Tabs Per Length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

20 in , 508 mm

Width

6 to 24 in , 152.4 to 24 609.6 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here