Catalog No. : ETB-CHATL-12-PG
Description: CENTER HUNG ASSEMBLY 12IN
UPC: 626490992719
Pre-Galvanized Steel Center-Hung Assembly, Length 12 Inches (304.8mm), 2 Tabs Per Length, for Use with 3/8 Inch Maximum Threaded Rod
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
This center-hung assembly offers all of the time-saving benefits of the TabLok system with the added convenience of pre-assembly. |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
12 in , 304.8 mm |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |