Catalog No. : ETB-CHATL-06-PG
Description: CENTER HUNG ASSEMBLY 6IN
UPC: 622538079985
Pre-Galvanized Steel Center-Hung Assembly, Length 6 Inches (152.4mm), 2 Tabs Per Length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
6 in , 152.4 mm |
|
Width |
6 to 24 in , 152.4 to 24 609.6 mm |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |