text.skipToContent text.skipToNavigation

Catalog No. : ETB-ADJ58-PG

Description:  ADJUSTABLE A FRAME BRACKET

UPC: 626490992627

Pre-Galvanized Steel Adjustable A-Frame Bracket, Maximum Height 8.623 Inches (219.0mm), Minimum Height 5.109 Inches (129.8mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3.048 m

Height

3.375 in , 85.7 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here