text.skipToContent text.skipToNavigation

Catalog No. : ETB-2012-HD

Description:  12IN STAND OFF BRACKET

UPC: 786210778488

Hot-Dipped Galvanized Steel Bracket, Width 12 Inches (304.8mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

12 in , 304.8 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized