text.skipToContent text.skipToNavigation

Catalog No. : ETB-2008TL-PG

Description:  STAND OFF BRACKET 8IN PG

UPC: 622538092441

Pre-Galvanized Steel Stand-Off Bracket, Width 8 Inches (203.2mm), Material Thickness 0.125 Inches (3.2mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

8 in , 203.2 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here