text.skipToContent text.skipToNavigation

Catalog No. : ETB-2006-HD

Description:  EXPRESSTRAY BRKT-HD HDG

UPC: 786210778464

Hot-Dipped Galvanized Steel Bracket, Width 6 Inches (152.4mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

6 in , 152.4 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized