text.skipToContent text.skipToNavigation

Catalog No. : ETB-2004-HD

Description:  EXPRESSTRAY BRKT-HD HDG

UPC: 786210778426

Hot-Dipped Galvanized Steel Bracket, Width 4 Inches (101.6mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

4 in , 101.6 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized