text.skipToContent text.skipToNavigation

Catalog No. : ETACOVV02PG-120

Description:  VTD.COVER 2 IN WIDE 120 IN L

UPC: 622538129185

Pre-Galvanized Vented Steel Cover, Width 2 Inches (50.8mm), Length 120 Inches (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3 m

Width

2 in , 50.8 mm

ETIM EC002403 Cover for cable support system

Cover width

50.8 mm

Cover width

2 inch

Length

3000 mm

Length

120 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here