text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS24SS-120

Description:  EXPRES TRAY 24 INCH COVER SS304 120

UPC: 626490002456

Stainless Steel Solid Steel Cover, Width 24 Inches (609.6mm), Length 120 Inches (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3 m

Width

24 in , 609.6 mm

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Cover width

24 inch

Length

3000 mm

Length

120 inch

Type of fastening

Snapped on

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here