text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS24PG-40

Description:  SLD. COVER 24IN WIDE 40INL

UPC: 626490002227

Pre-Galvanized Solid Steel Cover, Width 24 Inches (609.6mm), Length 40 Inches (1.02m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • eta-covs02pg-120_ex2ph

Descriptors

Category

Wireway fitting and accessories

Specifications

Cover Type

Solid

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

40 in , 1.02 m

Width

24 in , 609.6 mm

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Cover width

24 inch

Length

1016 mm

Length

40 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here