text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS20PG-120

Description:  SLD. COVER 20IN WIDE 120INL

UPC: 622538124456

Pre-Galvanized Solid Steel Cover, Width 20 Inches (508mm), Length 120 Inches (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3 m

Width

20 in , 508 mm

ETIM EC002403 Cover for cable support system

Cover width

508 mm

Cover width

20 inch

Length

3000 mm

Length

120 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here