Catalog No. : ETACOVS18PG-120
Description: SLD. COVER 18IN WIDE 120INL
UPC: 622538088826
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
120 in , 3 m |
|
Width |
18 in , 457.2 mm |
|
Cover width |
457.2 mm |
|
Cover width |
18 inch |
|
Length |
3000 mm |
|
Length |
120 inch |
|
Type of fastening |
Snapped on |
|
Material |
Steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |