text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS12PG-40

Description:  SLD COVER 12IN WIDE 40INL

UPC: 622538130488

Pre-Galvanized Solid Steel Cover, Width 12 Inches (304.8mm), Length 40 Inches (1.02m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

40 in , 1.02 m

Width

12 in , 304.8 mm

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Cover width

12 inch

Length

1016 mm

Length

40 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here