text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS06PG-120

Description:  SLD. COVER 6IN WIDE 120INL

UPC: 622538103611

Pre-Galvanized Solid Steel Cover, Width 6 Inches (152.4mm), Length 120 Inches (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Special Features

Protect cables from dust build-up and providea physical barrier in environments wherecables must be protected from machinery or vandalism.

Application

Secure covers using cover clips

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3 m

Width

6 in , 152.4 mm

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Cover width

6 inch

Length

3000 mm

Length

120 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here