text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS04PG-40

Description:  SLD. COVER 6IN WIDE 40INL

UPC: 622538127020

Pre-Galvanized Solid Steel Cover, Width 4 Inches (101.6mm), Length 40 Inches (1.02m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

40 in , 1.02 m

Width

4 in , 101.6 mm

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Cover width

4 inch

Length

1016 mm

Length

40 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here