text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS04HD-60

Description:  HOT-DIPPED 4 INCH SOLID TRAY COVER

UPC: 622538130075

Hot-Dipped Galvanized Solid Steel Cover, Width 4 Inches (101.6mm), Length 60 Inches (1.524m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

6 in , 152.4 mm

Width

4 in , 101.6 mm

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Cover width

4 inch

Length

1524 mm

Length

60 inch

Type of fastening

Snapped on

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here