text.skipToContent text.skipToNavigation

Catalog No. : ETACOVS02PG-40

Description:  SLD. COVER 2IN WIDE 40 INL

UPC: 622538132727

Pre-Galvanized Solid Steel Cover, Width 2 Inches (50.8mm), Length 40 Inches (1.02m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

40 in , 1.02 m

Width

2 in , 50.8 mm

ETIM EC002403 Cover for cable support system

Cover width

50.8 mm

Cover width

2 inch

Length

1016 mm

Length

40 inch

Type of fastening

Snapped on

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here