text.skipToContent text.skipToNavigation

Catalog No. : ETABIV12PG-120

Description:  VTD BOTTOM 12IN WIDE 120IN LEN

UPC: 626490001800

Pre-Galvanized Vented Bottom Insert, Width 12 Inches (304.8mm), Length 120 Inches (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3 m

Width

12 in , 304.8 mm

ETIM EC001950 Insert plate for cable ladder

Cable ladder width

304.8 mm

Length

3000 mm

Length

120 inch

Perforated

Y

Material

Steel

Material quality

Other

Surface protection

Continuously galvanized

Documents/Support Tools

Sales Drawing

Click here