text.skipToContent text.skipToNavigation

Catalog No. : ETABIS16PG-120BKC

Description:  LD. BOTTOM 16IN WIDE 120INL BLACK

UPC: 626490002272

Pre-Galvanized Steel Solid Bottom Insert, Width 16 Inches (406.4mm), Length 120 Inches (3m), Black Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3 m

Width

16 in , 406.4 mm

ETIM EC001950 Insert plate for cable ladder

Cable ladder width

406.4 mm

Cable ladder width

16 inch

Length

3000 mm

Length

120 inch

Perforated

N

Material

Steel

Material quality

Other

Surface protection

Continuously galvanized

Documents/Support Tools

Sales Drawing

Click here