text.skipToContent text.skipToNavigation

Catalog No. : ETABIS12PG-40

Description:  SOLID BOTTOM 12IN WIDE 40IN LONG

UPC: 626490002432

Pre-Galvanized Steel Solid Bottom Insert, Width 12 Inches (304.8mm), Length 40 Inches (1.02m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

40 in , 1.02 m

Width

12 in , 304.8 mm

ETIM EC001950 Insert plate for cable ladder

Cable ladder width

304.8 mm

Length

1016 mm

Length

40 inch

Perforated

N

Material

Steel

Material quality

Other

Surface protection

Continuously galvanized

Documents/Support Tools

Sales Drawing

Click here