Catalog No. : ETA-R90-PG
Description: SINGLE BRACKET 90D4R
UPC: 626490001886
Pre-Galvanized Steel Single 90 Degree Bracket, 4 Inch Radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
Material |
Steel |
Material quality |
Other |