text.skipToContent text.skipToNavigation

Catalog No. : ETA-R90-HDG

Description:  SINGLE BRACKET 90D4R

UPC: 626490001930

Hot-Dipped Galvanized Steel Single 90 Degree Bracket, 4 Inch Radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized