text.skipToContent text.skipToNavigation

Catalog No. : ETA-H90KIT-HDBK

Description:  90 DEGREE BRACKET KIT BLACK

UPC: 626490002418

Hot-Dipped Galvanized Steel Bracket Kit, Includes One (1) 90 Degree Bracket, Four (4) Bracket Clamps, One (1) Universal Splice, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Special Features

Includes One (1) 90 Degree Bracket, Four (4) Bracket Clamps, One (1) Universal Splice

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

ETIM EC001005 Mounting material for cable support system

Material

Stainless steel

Material quality

Other

Surface protection

Hot-dip galvanized

Colour

Other

Documents/Support Tools

Sales Drawing

Click here