text.skipToContent text.skipToNavigation

Catalog No. : ETA-EPC-6

Description:  END CAP ORANGE POLYETHYLENE_6MM

UPC: 626490002166

Polyethylene End Cap, 0.23 Inch (6mm), Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Polyethylene

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

0.23 in , 6 mm

ETIM EC000866 End cap for installation duct

Height

6 mm

Material

Plastic

Material quality

Other

Colour

Other

Type of fastening

Snap on

Documents/Support Tools

Sales Drawing

Click here