Catalog No. : ETA-CDOUL-PG
Description: LARGE CABLE DROP OUT 10 IN WIDE
UPC: 626490992658
Descriptors
Category |
Wireway fitting and accessories |
Special Features |
Versatile slotted design that enables the use of Ty-Rap cable ties to attach the cable bundles to the drop-out |
Application |
For larger cable tray widths and heavier cableloading, use the 7 in. radius large cabledrop-out to protect cable exiting or entering tray runs |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
12.25 in , 311.1 mm |
Width |
1.5 in , 38.1 mm |
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |