text.skipToContent text.skipToNavigation

Catalog No. : ETA-CDOU52-PGBKC

Description:  CABLE DROP OUT 5.25IN WIDE BLACK

UPC: 622538131249

Pre-Galvanized Steel Cable Drop-Out, Width 5.25 Inches (135mm), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Special Features

Versatile slotted design that enables the use of Ty-Rap cable ties to attach the cable bundles to the drop-out

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

5.25 in , 135 mm

ETIM EC000858 Drop-out plate for cable ladder

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Colour

Other

Documents/Support Tools

Sales Drawing

Click here