text.skipToContent text.skipToNavigation

Catalog No. : ETA-CDOU52-PG

Description:  CABLE DROP OUT 5.25IN WIDE

UPC: 622538079961

Pre-Galvanized Steel Cable Drop-Out, Width 5.25 Inches (133.35mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Special Features

No hardware is required.

Application

This drop-out is suitable for use with alltray widths and heights.

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

5.25 in , 135 mm

ETIM EC000858 Drop-out plate for cable ladder

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here