text.skipToContent text.skipToNavigation

Catalog No. : ETA-CDOU17-PG

Description:  CABLE DROP OUT 1.75IN WIDE

UPC: 622538079947

Pre-Galvanized Steel Cable Drop-Out, Width 1.75 Inches (44.45mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

1.75 in , 44.45 mm

ETIM EC000858 Drop-out plate for cable ladder

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here