Catalog No. : ET-BSH-UNIV-SS
Description: SS BARRIER CONN (STD.PK.10)
UPC: 622538127686
Stainless Steel Barrier Strip Connector, Length 2.36 Inches (59.9mm), Width 0.78 Inch (19.8mm), Height 0.51 Inches (13mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Finish |
Pre-galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
2.36 in , 60 mm |
Height |
0.78 in , 20 mm |
Documents/Support Tools
Sales Drawing |