text.skipToContent text.skipToNavigation

Catalog No. : ET-BS338-SS

Description:  BARRIER STRIP 3.375INX10FT SS(304)

UPC: 622538091376

304 Stainless Steel Barrier Strip, Height 3.375 Inches (85.7mm), Length 10 Feet (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

304 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

120 in , 3.048 m

Height

3.375 in , 85.7 mm

Documents/Support Tools

Sales Drawing

Click here